WEL HSK-A 40 Ø12x70
WELDON end mill holders
ID 263503
WEL HSK-A 40 Ø12x70, Toolholders
- WELDON end mill holders
- Series: WELDON
- Toolholder interface: HSK-A 40
- Clamping diameter: 12 mm
- Projecting length: 70 mm
- Run-out accuracy: ≤ 0.003 mm measured from taper to D1
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
| Tecnologia | Portautensili Weldon |
|---|---|
| Serie | WELDON |
| Attacco portautensile | HSK-A 40 |
| Portautensile standard | DIN ISO 12164-1 |
| Diametro di serraggio D1 | 12 mm |
| D2 [mm] | 42.0 |
| D6 [mm] | 29.5 |
| Lunghezza di proiezione L1 [mm]/[pollici] | 70 mm / 2.8" |
| L2 [mm] | 48.0 |
| L4 [mm] | 50.0 |
| G1 | M12 |
| Peso [kg] | 0.4 |
| A tenuta stagna | Sì |
| Lunghezze standard | Sì |
Version
For clamping tools with cylindrical shanks in accordance with DIN 1835B/6359HB
Run-out accuracy
≤ 0.003 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Thread G1
G1 = thread for clamping screw
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Scope of delivery
Including WELDON clamping screw
Individual
Additional sizes and customized designs are available upon request