SPA-VL-P 50-M16
Accessories direct workpiece clamping systems, standard
ID 1398227
Accessories direct workpiece clamping systems, standard
Product features:
Product features:
- One-piece clamping pin extension
- For reduced interfering contours
- Dimensions: Ø80 x 50 mm
- Reduction: 80/40 mm
- Thread : M16
- Weight: 1 kg
Technical details
| Réduction | 80/40 mm |
|---|---|
| Filetage | M16 |
| Poids [kg] | 1.0 |
Scope of delivery
Reduction adapter