arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WZS GZB-S Ø12 Ø4 25° Illustration similar

WZS GZB-S Ø12 Ø4 25°

刀具刃磨刀柄的减径套

ID 207656

WZS GZB-S Ø12 Ø4 25°, 刀具刃磨刀柄的减径套
  • 带 25° 倒角
  • 夹持直径: 4 mm
  • 长度: 45 mm
技术 刀具刃磨刀柄的减径套
系列 WZS GZB-S 25° 斜边轮廓
夹持直径 D1 4 mm
D2 [mm] 12.0
D3 [mm] 17.0
D4 [mm] 10.0
L10 [mm] 8.0
重量 [kg] 0.1

型号
带 25° 倒角

单独
可按照客户要求,提供其他尺寸和订制设计