arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSL 250 Illustration similar

KSL 250

控制台板

ID 814272

标准手动车床卡盘的附件

产品特性:
  • 控制台板
  • 适用于: ROTA-S plus 2.0 250-62
  • 卡盘侧: Z235
  • 轴向固定: 20 H7
技术参数:
  • 长度: 320 mm
  • 直径: 250 mm
  • 重量: 10.14 kg
Length [mm] 320.0
The suitable chuck size [mm] 250.0
Weight [kg] 10.14
Without mounting screws and without fixed T-nuts

Scope of delivery
Consol plate