arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
FF-T2 Z115-A4 Illustration similar

FF-T2 Z115-A4

Standard adapter plate

ID 806006

Flansch Standard

Produktmerkmale:
  • Reduzierflansch
  • Für hydraulisch betätigte Kraftspannfutter
  • Futterseite: Z115
  • Maschinenseite: ISO 702-1 Nr. 4
Technische Daten:
  • Teilkreis Futter: 92 mm
  • Teilkreis Spindel: 82.6 mm
  • Höhe: 18 mm
  • Durchlass: 30 mm
  • Gewicht: 0.9 kg
Chuck side Z115
Machine side ISO 702-1 Nr. 4
Chuck pitch circle [mm] 92.0
Spindle pitch circle [mm] 82.6
Height [mm] 18.0
Through-hole [mm] 30.0
Weight [kg] 0.9

Scope of delivery
Adapter plate, mounting screws