SP-VL 100-12-SPC
Accessories for the standard quick-change pallet systems
ID 471469
Accessories for the standard quick-change pallet systems
Product features:
Product features:
- Clamping pin extension
- For lifting off the workpiece and reducing the interfering contour
- With holding pin
- Dimensions: Ø138 x 100 mm
- Holding force M12: 50 kN
- Plane parallelism: 0.02 mm
- Weight: 5.6 kg
Technical details
| A [mm] | 100.0 |
|---|---|
| C [mm] | 28.0 |
| Holding force M12 [kN] | 50.0 |
| Plane parallelism [mm] | 0.02 |
| Variant | Clamping pin |
| Weight [kg] | 5.6 |
Scope of delivery
Clamping pin extension, clamping pin, fastening screw, operating manual