arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
KSL3 100-1

KSL3 100-1

Clamping force block accessories

ID 1466119

Clamping force block accessories

Product features:
  • Consol plate
  • For fastening the clamping force block onto the machine table via VERO-S clamping pins or cylindrical clamps.
  • Suitable for: KSP3 100, KSH3 100
Technical data:
  • Diameter: 149 mm
  • Height: 21.5 mm
  • Weight: 2.7 kg
Height [mm] 21.5
Weight [kg] 2.7

Scope of delivery
Consol plate