arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBS-G8 125-40-11.5

GBS-G8 125-40-11.5

Stepped jaw

ID 1373338

Top jaws, standard

Product features:
  • Stepped jaw, grip 8 mm
  • Interface 1: W-125-1
Technical data:
  • Dimensions: 125 x 40 x 11,5 mm
  • grip step: 8 mm
  • Weight: 0.38 kg
Breite [mm] 125.0
Tiefe [mm] 11.5
Höhe [mm] 40.0
Gebinde Stück
Gewicht [kg] 0.38

Lieferumfang
Aufsatzbacke, Befestigungsschrauben