PNK-G 315-6
Pendulum jaw assemblies
ID 190615
PNK-G 315-6, Pendulum jaw assemblies
Product features:
Product features:
- Serration: Straight serration
- Delivery unit: 1 piece
- Scope of delivery: PT-S 315-2, ID-Nr. 191523PB 315-3, ID-Nr. 192107SP 315-3, ID-Nr. 194106SP 315-4, ID-Nr. 194107
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
技術的詳細
| Product group | Pendulum jaw assemblies |
|---|---|
| Serration | Straight serration |
| Width B [mm] | 152.0 |
| Width B1 [mm] | 32.0 |
| Height H [mm] | 93.0 |
| Length L [mm] | 118.5 |
| Clamping depth T [mm] | 40.0 |
| Thread workpiece stop G | M6 |
| m/piece [kg] | 3.1 |
If pendulum jaws are used on power lathe chucks, gaps may occur. For covering these gaps, we are supplying 2 different clamping inserts, which belong to the scope of delivery.