ROTA-S plus 400-102 A11-VP2
Manual lathe chuck with quick jaw change
ID 814646
Standard manual lathe chucks
Product features:
Product features:
- 3-jaw wedge-bar chuck
- Jaw quick-change system
- Through-hole: 102 mm
- Spindle holder: ISO 702-1 Nr. 11
- Jaw interface: Angled serration
- Stroke per jaw: 12 mm
- Tooth pitch: 8.5 mm
- Max. clamping force: 230 kN
- Max. torque: 280 Nm
- Max. rotational speed: 2200 1/min
- Weight: 107 kg
Technical details
| Spiltype | ISO 702-1 |
|---|---|
| Spilformaat | Nr. 11 |
| Vertanding | Hoekvormige vertanding |
| Max. draaisnelheid [1/min] | 2200.0 |
| Max. opspankracht [kN] | 230.0 |
| Max. koppel [Nm] | 280.0 |
| Slag/klauw [mm] | 12.0 |
| Tandsteek [mm] | 8.5 |
| Gewicht [kg] | 107.0 |
Klemkracht-RPM-diagram
Klemkracht-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHF 400
- red
-
STF 400
- yellow
-
SFA 400
- green
-
Vereiste minimale klemkracht Fspmin 33%
Levering
Klauwplaat, 1 set basisklauwen met bouten, klauwplaatmontageschroeven, activeringssleutel, oogbout en bedieningshandleiding