ROTA NCR 200 Z170-KV
Power lathe chucks without through-hole
ID 860020
Standard power lathe chucks without through-hole
Product features:
Product features:
- 6-jaw compensation chucks
- Pendulum compensation: 2+2+2 jaws oscillating in pairs
- Spindle holder: ISO 702-4 Nr. 6 (Z170)
- Jaw interface: Tongue and groove
- Stroke per jaw: 6 mm
- Piston stroke: 15 mm
- Pendulum compensation: ± 1 mm
- Max. clamping force: 50 kN
- Max. actuating force: 28 kN
- Max. rotational speed: 3500 1/min
- Weight: 17.5 kg
Technical details
| Spindle type | ISO 702-4 |
|---|---|
| Spindle size | Nr. 6 (Z170) |
| Serration | Tongue and groove |
| Max. rotational speed [1/min] | 3500.0 |
| Max. clamping force [kN] | 50.0 |
| Max. actuating force [kN] | 28.0 |
| Stroke/jaw [mm] | 6.0 |
| Piston stroke (H) [mm] | 15.0 |
| Pendulum compensation [mm] | ± 1 |
| Moment of inertia [kgm²] | 0.09 |
| Weight [kg] | 17.5 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHF 160
- red
-
SFA 160
- yellow
-
SHF 160*
- purple
-
SFA 160*
- green
-
Forza di serraggio minima richiesta Fspmin 33%
Scope of delivery
Chuck, T-nuts or mounting screws for top jaws, chuck mounting screws and operating manual