arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSC3 80-190-S

KSC3 80-190-S

Basic clamping vise

ID 1514220

Standard centric clamping vises

Product features:
  • Without system jaws
  • Floating version
  • Nickel-plated base body
Technical data:
  • Dimensions: 80 x 190 x 50 mm
  • Compensation: ± 3 mm
  • Max. clamping force: 25 kN
  • Max. torque: 90 Nm
  • Weight: 4.5 kg
Vise width [mm] 80
Max. clamping force [kN] 25
Max. torque [Nm] 90
Length compensation [mm] ± 3
Weight [kg] 4.5

Scope of delivery
Clamping vise incl. operating manual; without system jaws, without torque wrench