SPA-X 40
Clamping pins
ID 471155
Clamping pins standard
Product features:
Product features:
- Compensation pins
- Compensation in one direction
- Stainless steel
- Holding force M10: 35 kN
- Compensation in X direction: ± 1 mm
- Weight: 0.3 kg
Technical details
| Force de maintien M10 [kN] | 35.0 |
|---|---|
| Compensation en X [mm] | ± 1 |
| Matériau | Acier inoxydable |
| Variante | Compliance dans une direction |
| Poids [kg] | 0.3 |
Etendue de la livraison
Tirettes de bridage, vis de fixation