arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KA WLN1205-IOL-00500-A Illustration similar

KA WLN1205-IOL-00500-A

cable

ID 1387210

IO-Link connection cable – drag chain and torsion-compatible, Plug-in connection size: M12, Angled socket

  • Connection: M12
  • Number of wires: 5
  • Cable length: 5 m
  • Max. current: 20 A
Connection sensor side Angled socket
Thread sensor sided M12
Angled connector, sensor side [°] 90
Connector control cabinet side open wire strands
Weight [kg] 0.195
Cable length [m] 5.0
Max. current [A] 20.0
Number of wires 5.0
Max. current per wire [A] 4.0
Wire cross section [mm²] 0.34
Angle control cabinet sided [°] 0