ROTA NCR 500 Z380-SV90°
6-jaw power chuck without through-hole
ID 860061
This product is a legacy product.
Standard power lathe chucks without through-hole
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-06-30
- 6-jaw compensation chucks
- Pendulum compensation: 2+2+2 jaws oscillating in pairs
- Spindle holder: ISO 702-4 Nr. 15 (Z380)
- Jaw interface: 1/16" x 90° Nut 21H7
- Stroke per jaw: 12 mm
- Piston stroke: 30 mm
- Pendulum compensation: ± 2.5 mm
- Max. clamping force: 125 kN
- Max. actuating force: 65 kN
- Max. rotational speed: 1200 1/min
- Weight: 175 kg
Technical details
Spindle type | ISO 702-4 |
---|---|
Spindle size | Nr. 15 (Z380) |
Serration | 1/16" x 90° |
Max. rotational speed [1/min] | 1200.0 |
Max. clamping force [kN] | 125.0 |
Max. actuating force [kN] | 65.0 |
Stroke/jaw [mm] | 12.0 |
Piston stroke (H) [mm] | 30.0 |
Pendulum compensation [mm] | ± 2.5 |
Weight [kg] | 175.0 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB 250
- red
-
SWB 250
- yellow
-
SHB 250*
- green
-
Required minimum clamping force Fspmin 33%