KOM SK40 Ø27x160
ID 23000924
- Combination shell and end mill adapters
- Series: Combination shell and end mill adapters
- Toolholder interface: SK 40
- Clamping diameter: 27 mm
- Thread in clamping diameter: M12
- Projecting length: 160 mm
- Run-out accuracy: ≤ 0.006 mm measured from taper to D1
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
Technologie | Mandrins de fraisage combinés |
---|---|
Gammes | Mandrins de fraisage combinés |
Interface de porte-outils | SK 40 |
Porte-outil standard | DIN ISO 7388-1 AD/AF |
Diamètre de serrage D1 | 27 mm |
Filetage pour boulon de serrage G | M12 |
D2 [mm] | 48 |
Porte à faux L1 [mm]/[pouce] | 160 mm / 6.3" |
L4 [mm] | 140.9 |
L11 [mm] | 33 |
L12 [mm] | 21 |
Poids [kg] | 2.85 |
Version
For mounting cutters with longitudinal or crosswise slot
Run-out accuracy
≤ 0.006 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed for transport
Scope of delivery
Includes tightening bolt, drive ring, and feather key
Individual
Additional sizes and customized designs are available upon request