AMC CON HSK-A63 M10x150 L1=176
Thread Shank Adaptors, Conical
ID 23005026
AMC CON HSK-A63 M10x150 L1=176, Toolholders
- Thread Shank Adaptors, Conical
- Series: Thread Shank Adaptors, Conical
- Toolholder interface: HSK-A 63
- Thread in clamping diameter: M10
- Projecting length: 176 mm
- Run-out accuracy: ≤ 0.005 mm measured from taper to D1
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
Technology | Thread Shank Adaptors, Conical |
---|---|
Series | Thread Shank Adaptors, Conical |
Toolholder interface | HSK-A 63 |
Toolholder standard | DIN ISO 12164-1 |
Thread tightening bolt G | M10 |
D2 [mm] | 18 |
D3 [mm] | 45 |
Projecting length L1 [mm]/[inch] | 176 mm / 6.9" |
L4 [mm] | 12 |
L5 [mm] | 150 |
Weight [kg] | 1.05 |
Version
For clamping screw-in milling cutters
Run-out accuracy
≤ 0.005 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Individual
Additional sizes and customized designs are available upon request