EWB-MT 500
Base jaws
ID 160794
EWB-MT 500, Base jaws
- Serration: Straight serration
- Mounting: Tongue and groove
- Groove width: 30 mm
- Width of path: 18 mm
- Delivery unit: 1 set = 3 pieces
- Scope of delivery: Including cylindrical screws
Technical details
Mounting | Tongue and groove |
---|---|
Screws | M16 |
m/set [kg] | 10.7 |
Width B [mm] | 62.0 |
Height H1 [mm] | 57.0 |
Height H [mm] | 60.0 |
Slot width N [mm] | 30.0 |
Tab width S [mm] | 18.0 |
Hole spacing b [mm] | 60.0 |
Serration | Straight serration |
Length L [mm] | 160.0 |
Product group | Base jaws |