ROTA HSA 500
Compensation chucks
Client-specific solution
Product features:
Product features:
- Compensation chucks
- Workpiece clamping between tips
- Stroke per jaw: 12 mm
- Compensation in Ø: 8 mm
- Piston stroke: 40 mm
- Max. clamping force: 250 kN
- Max. actuating force: 125 kN
- Max. rotational speed: 1000 1/min
Technical details
最大旋转速度 [1/min] | 1000.0 |
---|---|
最大夹持力* [kN] | 250.0 |
最大启动力 [kN] | 125.0 |
行程/卡爪 [mm] | 12.0 |
活塞行程(H) [mm] | 40.0 |
补偿 Ø [mm] | 8 |