arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SAT-KSC-F 125-362 4V 500 x 500

SAT-KSC-F 125-362 4V 500 x 500

Tombstones with Clamping Devices

ID 1352188

Tombstone with clamping devices

Product features:
  • Compact clamping tower with 4x KSC-F single-acting vises
Technical data clamping tower:
  • Base Plate: 500 x 500 mm
  • Tower dimensions: 246 x 246 x 523 mm
  • Material: Cast iron EN-GJL-250
  • Weight: 160 kg
Technical data clamping device:
  • Clamping Devices: KSC-F 125-362
  • Dimensions: 125 x 362 x 60 mm
  • Max. clamping force: 40 kN
  • Max. torque: 90 Nm
Palettengröße 500 x 500 mm
Gewicht [kg] 160.0

Lieferumfang
Aufspannturm, Spanner, Transportschraube, Betriebsanleitung; ohne Systembacken