Base Plate
Clamping force block accessories
Base plates for pneumatic TANDEM clamping force blocks with integrated VERO-S interface
Descrição do Produto
Advantages – Your benefits
- VERO-S interface
For use on VERO-S NSE3 and NSE plus quick-change pallet modules - Pneumatic connection from three sides
Individual actuation of the TANDEM clamping force blocks possible - Versatile in use
Assembly of the clamping force blocks twisted by 90° possible - Manually operable pneumatic valves
For actuation of each individual clamping vise - Integrated pressure maintenance valve
For use in pallet storage - Media transfer at the base
For actuation of the clamping force blocks via NSE3 138-P modules
Options and special information
- Base plates for KSP3 clamping force blocks
Pneumatically actuated TANDEM clamping force blocks can be directly coupled with the SCHUNK VERO-S quick-change pallet system via standardized base plates. The manually actuated TANDEM ABP-h plus base plates can be supplied with compressed air both via bottom and side connections. - An integrated pressure maintenance valve ensures that the clamping force blocks remain securely clamped even if the compressed air supply is interrupted. This means that the clamping force blocks can be used on a wide range of 3, 4 and 5-axis machines. The current pressure is displayed on a pressure gauge integrated into the base plate.