Pendulum jaws
Pendulum jaw assemblies
Standardized pendulum jaws from SCHUNK enable cost-efficient and safe clamping of thin-walled workpieces that are prone to deformation. The pendulum jaw consists of a supporting jaw with bearing bolts, a pendulum body and clamping inserts. To clamp another workpiece diameter, the pendulum bodies are simply exchanged. The delivery unit comprises 1 piece.
Descrição do Produto
Advantages – Your benefits
- Flexible jaws for efficient solutions
Within the shortest amount of time, conventional 3-jaw chucks can be cost-efficiently converted into six-point clamping - Special designs with pendulum jaws
Pendulum jaws offer a variety of options for mastering unusual clamping tasks with confidence
Options and special information
- 6-point pendulum
Pendulum jaws are used for clamping thin-walled workpieces. Deformation of the workpiece is significantly reduced by the uniform arrangement of the clamping positions on the perimeter (6 x 60°). - 12-point pendulum
For workpieces with even thinner walls, we recommend pendulum jaws with 12 clamping points. Our technical consultants use calculation programs to determine whether a 6-point or a 12-point pendulum should be used.