Pendelbacken Trägerbacken
Pendelbacken Trägerbacken
摆动块支撑爪或摆动附件支撑爪是摆动卡爪的一部分。摆动卡爪包括一个带轴承螺栓的支撑爪、一个摆动体和夹持嵌块。
摆动卡爪可实现薄壁和易变形工件的经济可靠夹持。如要夹持其他工件直径,只需要将摆动体换掉。
交货范围和重量指示:1 件
摆动卡爪可实现薄壁和易变形工件的经济可靠夹持。如要夹持其他工件直径,只需要将摆动体换掉。
交货范围和重量指示:1 件
Beschreibung
Advantages – Your benefits
- Flexible jaws for efficient solutions
Within the shortest amount of time, conventional 3-jaw chucks can be cost-efficiently converted into six-point clamping - Special designs with pendulum jaws
Pendulum jaws offer a variety of options for mastering unusual clamping tasks with confidence
Options and special information
- 6-point pendulum
Pendulum jaws are used for clamping thin-walled workpieces. Deformation of the workpiece is significantly reduced by the uniform arrangement of the clamping positions on the perimeter (6 x 60°). - 12-point pendulum
For workpieces with even thinner walls, we recommend pendulum jaws with 12 clamping points. Our technical consultants use calculation programs to determine whether a 6-point or a 12-point pendulum should be used.