ISST-SMPL 600x400x3 SFM
标准真空夹持技术的附件
ID 1487789
Accessories for standard vacuum clamping technology
Product features:
Product features:
- Support plate
- For machining workpieces with the FlexMat.
- Without closing magnets
- Suitable for SMPL 600 x 400 x 28
- Dimensions: 600 x 400 x 3 mm
- Weight: 5.3 kg
Technical details
| Length [mm] | 600.0 |
|---|---|
| Width [mm] | 400.0 |
| Height [mm] | 3.0 |
| Weight [kg] | 5.3 |
Scope of delivery
Support plate, caulking strip (glued), countersunk screws