arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
HM 12 图片仅供参考

HM 12

夹持嵌块

ID 184102

HM 12, 夹持嵌块
  • 高度 H: 12.7 mm
  • 直径 D: 12.7 mm
  • 螺纹 G: M6
  • 材料: 钢体碳化物嵌块
  • 供货单位: 1 套 = 10 件
Hoogte H [mm] 12.7
Hoogte H1 [mm] 5.0
Diameter D [mm] 12.7
Diameter D1 [mm] 9.5
Draad G M6
Max. belastingskracht [kN] 11.0
Materiaal Carbide insert met stalen behuizing
Leveringseenheid 1 set = 10 stuks
De maximale belastingskrachtwaarden zijn geldig als alle vingers grijpen.