TENDO Slim 4ax CF CAT 40 Ø1/4"x4,72"
Hydraulic expansion toolholder
ID 1458060
TENDO Slim 4ax CF CAT 40 Ø1/4"x4,72", Toolholders
- Hydraulic expansion toolholder
- Series: TENDO Slim 4ax
- Cool Flow variant
- Toolholder interface: CAT 40
- Clamping diameter: 1/4"
- Projecting length: 119.89 mm
- Run-out accuracy: ≤ 0.006 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 17 Nm
Technical details
| Technology | Hydraulic expansion toolholder |
|---|---|
| Series | TENDO Slim 4ax |
| Toolholder interface | CAT 40 |
| Toolholder standard | ASME B5.50 |
| Clamping diameter D1 | 1/4" |
| D2 [mm] | 26.92 |
| D6 [mm] | 21.08 |
| Projecting length L1 [mm]/[inch] | 119,89 mm / 4.7" |
| L2 [mm] | 36.07 |
| L3 [mm] | 10.0 |
| L4 [mm] | 100.84 |
| G | M5 |
| Min. torque [Nm] | 17.0 |
| Weight [kg] | 1.3 |
| Cool Flow variant | yes |
Run-out accuracy
≤ 0.006 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Cool Flow version
Targeted cooling via four coolant channels mounted at 90° spacings on the clamping diameter
Coolant supply according to ASME B5.50
Bores for form AF are sealed with set-screws as transport safety
Length-setting screw
With adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request