CELSIO CF SK 40 Ø12x120
Heat shrinking toolholder
ID 26000180
CELSIO CF SK 40 Ø12x120, Toolholders
- Heat shrinking toolholder
- Series: CELSIO
- Cool Flow variant
- Toolholder interface: SK 40
- Clamping diameter: 12 mm
- Projecting length: 120 mm
- Run-out accuracy: ≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 150 Nm
Technical details
| Technologie | Mandrin à frettage thermique |
|---|---|
| Gammes | CELSIO |
| Interface de porte-outils | SK 40 |
| Porte-outil standard | DIN ISO 7388-1 AD/AF |
| Diamètre de serrage D1 | 12 mm |
| D2 [mm] | 32.0 |
| D6 [mm] | 24.0 |
| Porte à faux L1 [mm]/[pouce] | 120 mm / 4.7" |
| L2 [mm] | 48.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 100.9 |
| G | M10x1 |
| Couple de rotation min. [Nm] | 150.0 |
| Poids [kg] | 1.3 |
| Version Cool Flow | Oui |
Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Coolant supply
Cool Flow version
Coolant is fed via two coolant bore holes directly to the cutting edge of the tool
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed with set-screws as transport safety
Length-setting screw
With adjustment screw for axial length adjustment
Balancing screw
With thread for balancing screws
Individual
Additional sizes and customized designs are available upon request