CELSIO CF SK 40 Ø32x130
Heat shrinking toolholder
ID 26002801
CELSIO CF SK 40 Ø32x130, Toolholders
- Heat shrinking toolholder
- Series: CELSIO
- Cool Flow variant
- Toolholder interface: SK 40
- Clamping diameter: 32 mm
- Projecting length: 130 mm
- Run-out accuracy: ≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 750 Nm
Technical details
| Tecnologia | Porta-ferramentas termorretráteis |
|---|---|
| Série | CELSIO |
| Interface do porta-ferramentas | SK 40 |
| Padrão do porta-ferramentas | DIN ISO 7388-1 AD/AF |
| Diâmetro de fixação D1 | 32 mm |
| D2 [mm] | 53.0 |
| D6 [mm] | 44.0 |
| Comprimento de projeção L1 [mm]/[pol.] | 130 mm / 5.1" |
| L2 [mm] | 63.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 110.9 |
| G | M16x1 |
| Min. torque [Nm] | 750.0 |
| Peso [kg] | 2.07 |
| Variante Cool Flow | sim |
| Comprimentos padrão | sim |
回转精度
在夹持孔中测量值 ≤ 0.003 mm(根据 DIN 69882-8 标准)
平衡等级
转速为 25,000 RPM 时动平衡等级达到 G2.5 或 Umax < 1 gmm
刀具柄部质量
h6
RAM 数据采集器
符合 DIN 69873 规定的钻孔用于安装数据芯片
刀柄更换
对于自动更换刀柄
冷却剂供应
冷流版本
冷却液通过两条冷却液通道直接送入刀具切削刃
冷却液供应根据 ISO 7388 AD/AF
为了运输安全,AF 型的孔使用固定螺钉密封
长度调节螺钉
带轴向长度调节螺钉(除了 Ø 3、Ø 4 和 Ø 5)
平衡螺钉
带螺纹,用于平衡螺钉和固定螺钉 (除了 Ø 3, Ø 4 和 Ø 5)
单独
可按照客户要求,提供其他尺寸和订制设计