arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CELSIO HSK-A 100 Ø16x160 Ilustracja analogiczna

CELSIO HSK-A 100 Ø16x160

Termokurczliwy uchwyt narzędziowy

ID 208225

CELSIO HSK-A 100 Ø16x160, Oprawki narzędziowe
  • Termokurczliwy uchwyt narzędziowy
  • Seria: CELSIO
  • Złącze uchwytu narzędziowego: HSK-A 100
  • Średnica mocowania: 16 mm
  • Przewidywana długość: 160 mm
  • Dokładność ruchu obrotowego: ≤ 0,003 mm mierzona w otworze mocującym (zgodnie z normą DIN 69882-8)
  • Stopień wyważenia: 2,5 G przy 25 tys. obr./min lub Umaks. < 1 gmm
  • Min. moment obrotowy: 300 Nm
Technology Heat shrinking toolholder
Series CELSIO
Toolholder interface HSK-A 100
Toolholder standard DIN ISO 12164-1
Clamping diameter D1 16 mm
D2 [mm] 34.0
D6 [mm] 27.0
Projecting length L1 [mm]/[inch] 160 mm / 6.3"
L2 [mm] 50.0
L3 [mm] 10.0
L4 [mm] 131.0
G M12x1
Min. torque [Nm] 300.0
Weight [kg] 3.0
Coolant-proof yes

Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Data carriers
Bore holes for data carriers according to DIN 69873

MQL (Minimal Quantity Lubrication)
Design suitable for MQL operations available on request

Toolholder changes
For automatic toolholder changes

Length-setting screw
With adjustment screw for axial length adjustment

Balancing screw
With thread for balancing screws

Individual
Additional sizes and customized designs are available upon request