MES CF SCAPTO C6 Ø16x65
Face mill arbors
ID 23004458
MES CF SCAPTO C6 Ø16x65, Toolholders
- Face mill arbors
- Series: Face mill arbors
- Cool Flow variant
- Toolholder interface: SCHUNK CAPTO C6
- Clamping diameter: 16 mm
- Thread in clamping diameter: M8
- Projecting length: 65 mm
- Run-out accuracy: ≤ 0.006 mm measured from taper to D1
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
| Technologie | Trny frézovací hlavy |
|---|---|
| Řada | Trny frézovací hlavy |
| Rozhraní upínače nástrojů | SCHUNK CAPTO C6 |
| Norma upínače držáku | ISO 26623-1 |
| Upínací průměr D1 | 16 mm |
| Závitový upevňovací šroub G | M8 |
| D2 [mm] | 38.0 |
| Projekční délka L1 [mm]/[palce] | 65 mm / 2.6" |
| L4 [mm] | 40.5 |
| L11 [mm] | 17.0 |
| Vlastní hmotnost [kg] | 1.215 |
| Varianta Cool Flow | ano |
Tyto varianty produktu jsou vhodné jak pro frézovací, tak pro soustružnická centra
Version
For mounting cutters with crosswise slot
Run-out accuracy
≤ 0.006 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Coolant supply
Cool Flow design – optimal coolant supply directly to the cutting edge of the tool
Scope of delivery
Includes tightening bolt
Individual
Additional sizes and customized designs are available upon request