WEL CF SK 40 Ø16x130
Porte-fraises WELDON
ID 1315011
WEL CF SK 40 Ø16x130, Porte-outils
- Porte-fraises WELDON
- Gammes: WELDON
- Version Cool Flow
- Interface de porte-outils: SK 40
- Diamètre de serrage: 16 mm
- Longueur de projection: 130 mm
- Concentricité: ≤ 0,003 mm mesuré du cône à D1
- Qualité d'équilibrage: G2.5 à 25 000 tr/min ou Umax < 1 gmm
技术细节
| 技术 | 侧固式刀柄 |
|---|---|
| 系列 | 侧固式 |
| 刀具夹持接口 | SK 40 |
| 刀柄标准 | DIN ISO 7388-1 AD/AF |
| 夹持直径 D1 | 16 mm |
| D2 [mm] | 47.5 |
| D6 [mm] | 47.0 |
| 伸出长度 L1 [mm]/[英寸] | 130 mm / 5.1" |
| L2 [mm] | 51.0 |
| L4 [mm] | 110.9 |
| G1 | M14 |
| 重量 [kg] | 2.18 |
| Cool Flow 版本 | 是 |
Version
For clamping tools with cylindrical shanks in accordance with DIN 1835B/6359HB
Run-out accuracy
≤ 0.003 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Thread G1
G1 = thread for clamping screw
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Coolant supply
Cool Flow version
Coolant is fed via two coolant bore holes directly to the cutting edge of the tool
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed for transport
Scope of delivery
Including WELDON clamping screw and two M3 screws for closing the Cool Flow option (if required)
Individual
Additional sizes and customized designs are available upon request