WEL SK 50 Ø10x63
WELDON Flächenspannfutter
Ident.-Nr. 263584
WEL SK 50 Ø10x63, Werkzeughalter
- WELDON Flächenspannfutter
- Baureihe: WELDON
- Werkzeughalterschnittstelle: SK 50
- Spanndurchmesser: 10 mm
- Auskraglänge: 63 mm
- Rundlaufgenauigkeit: ≤ 0,003 mm gemessen vom Kegel zu D1
- Wuchtgüte: G2,5 bei 25.000 1/min oder Umax < 1 gmm
Technische Details
| Technology | WELDON end mill holders |
|---|---|
| Series | WELDON |
| Toolholder interface | SK 50 |
| Toolholder standard | DIN ISO 7388-1 AD/AF |
| Clamping diameter D1 | 10 mm |
| D2 [mm] | 35.0 |
| D6 [mm] | 24.5 |
| Projecting length L1 [mm]/[inch] | 63 mm / 2.5" |
| L2 [mm] | 41.0 |
| L4 [mm] | 43.9 |
| G1 | M10 |
| Weight [kg] | 3.0 |
| Coolant-proof | yes |
| Standard length | yes |
Version
For clamping tools with cylindrical shanks in accordance with DIN 1835B/6359HB
Run-out accuracy
≤ 0.003 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Thread G1
G1 = thread for clamping screw
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed for transport
Scope of delivery
Including WELDON clamping screw
Individual
Additional sizes and customized designs are available upon request