ER 11 HSK-F 63x75
ER collet chucks
ID 1357889
ER 11 HSK-F 63x75, Gereedschapshouders
- ER-spankoppen
- Reeksen: ER-spankoppen
- Scheidingvlak met de gereedschaphouder: HSK-F 63
- Uitstekende lengte: 75 mm
- Uitloopnauwkeurigheid: ≤ 0,008 mm bij 2,5 x D
- Balanceergraad: G2.5 bij 25.000 tpm of Umax < 1 gmm
Technical details
| Technology | ER collet chucks |
|---|---|
| Series | ER collet chucks |
| Toolholder interface | HSK-F 63 |
| Toolholder standard | DIN 69893-6 |
| ER clamping size | ER 11 |
| Min. clamping diameter D1 [mm] | 1.0 |
| Max. clamping diameter D1 [mm] | 7.0 |
| D2 [mm] | 19.0 |
| D3 [mm] | 19.0 |
| Projecting length L1 [mm]/[inch] | 75 mm / 3.0" |
| Projecting length L1 [mm] | 75.0 |
| L4 [mm] | 11.3 |
| L5 [mm] | 49.0 |
| Weight [kg] | 0.715 |
| Coolant-proof | yes |
| Standard length | yes |
Run-out accuracy
≤ 0.008 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Length-setting screw
Without adjustment screw for axial length adjustment
Scope of delivery
Includes clamping nut
Individual
Additional sizes and customized designs are available upon request