SINO-R HSK-A 63 Ø20x85
Expansion toolholder
ID 209537
SINO-R HSK-A 63 Ø20x85, 刀柄
- 膨胀刀柄
- 系列: SINO-R
- 刀具夹持接口: HSK-A 63
- 夹持直径: 20 mm
- 突出长度: 85 mm
- 回转精度: ≤ 0.005 mm,在夹持孔内测量
- 平衡等级: 转速为 15,000 RPM 时动平衡等级达到 G6.3 或 Umax < 1 gmm
- 最小扭矩: 450 Nm
Technical details
| Technology | Expansion toolholder |
|---|---|
| Series | SINO-R |
| Toolholder interface | HSK-A 63 |
| Toolholder standard | DIN ISO 12164-1 |
| Clamping diameter D1 | 20 mm |
| D2 [mm] | 48.5 |
| D3 [mm] | 49.72 |
| D6 [mm] | 41.7 |
| Projecting length L1 [mm]/[inch] | 85 mm / 3.3" |
| L2 [mm] | 51.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 42.0 |
| L5 [mm] | 59.0 |
| G | M8x1 |
| Min. torque [Nm] | 450.0 |
| Weight [kg] | 1.35 |
| Coolant-proof | yes |
| Standard length | yes |
Version
Optimal for heavy duty milling and thread milling
Run-out accuracy
≤ 0,005 mm measured in the clamping bore
Balancing grade
G6.3 at 15,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore holes for data carriers according to DIN 69873
MQL (Minimal Quantity Lubrication)
Design suitable for MQL operations available on request
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request