GSK-I SW14-1/2"
Accessories for the manual clamping systems standard
ID 432619
Accessories for the manual clamping systems standard
Product features:
Product features:
- Hexagonal insert SW 14
- For torque wrenches with 1/2"
- With internal hex
- Wrench size: 14
- Square connection: 1/2"
- Weight: 0.06 kg
Technical details
| Tamaño de llave | 14.0 |
|---|---|
| Conexión cuadrada | 1/2" |
| Peso [kg] | 0.06 |
Material suministrado
Inserto hexagonal