SGBS-AL 100-75-35.7
Clamping jaw set
ID 1500446
System jaws, standard
Product features:
Product features:
- Soft top jaw, aluminum
- For customer-side rework
- Suitable for: KSM2 90
- Dimensions: 100 x 75 x 35,7 mm
- Weight: 0.8 kg
Technical details
| Width [mm] | 100.0 |
|---|---|
| Depth [mm] | 75.0 |
| Height [mm] | 35.7 |
| Bundle | piece |
| Weight [kg] | 0.8 |
Etendue de la livraison
Système de mors