JBM-STA 210
Serrated bars made of aluminum
ID 114542
JBM-STA 210, Serrated bars made of aluminum
Product features:
Product features:
- Serration: 1.5 mm x 60°
- Groove width: 21 mm
- Delivery unit: 1 piece
- Discover other serrated bars in various heights and widths, available in aluminum or steel. Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Produktgruppe | Verzahnte Stangen aus Aluminium |
|---|---|
| Verzahnung | 1.5 mm x 60° |
| Nutbreite N [mm] | 21.0 |
| Breite B [mm] | 50.0 |
| Höhe H [mm] | 80.0 |
| Länge L [mm] | 420.0 |
| Werkstoff | Aluminium |
| m/Stück [kg] | 4.6 |