ROTA HSA 250
Compensation chucks
Client-specific solution
Product features:
Product features:
- Compensation chucks
- Workpiece clamping between tips
- Stroke per jaw: 6.5 mm
- Compensation in Ø: 4 mm
- Piston stroke: 25 mm
- Max. clamping force: 110 kN
- Max. actuating force: 46 kN
- Max. rotational speed: 3000 1/min
Technical details
| Max. rotational speed [1/min] | 3000.0 |
|---|---|
| Max. clamping force [kN] | 110.0 |
| Max. actuating force [kN] | 46.0 |
| Stroke/jaw [mm] | 6.5 |
| Piston stroke (H) [mm] | 25.0 |
| Compensation in Ø [mm] | 4 |