arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PAL-K S mini 199 x 199

PAL-K S mini 199 x 199

Clamping pallets without clamping devices

ID 1551645

Clamping pallet standard

Product features:
  • Top prepared for KONTEC clamping devices
  • Unterseite 4fach Spannbolzen SPx mini 20
Technical data:
  • Dimensions: 199 x 199 x 16 mm
  • Material: Steel
  • Plane parallelism: 0.02 mm
  • Weight: 5 kg
Length [mm] 199.0
Width [mm] 199.0
Material Steel
Plane parallelism [mm] 0.02
Weight [kg] 5.0

Lieferumfang
Spannpalette, Spannbolzen, Handgriffe; ohne Spannmittel