SKB-M2 125
System jaws, standard
ID 1450639
System jaws, standard
Product features:
Product features:
- Movable jaw for bracket clamping
- Prepared for KONTEC top jaws
- Jaw interface: Modul 2
- Suitable for: ROTA-ML flex 2+2 800/1000/1200 (1st generation)
- Dimensions: 125 x 124 x 85,75 mm
- Hole spacing between mounting holes: 60 mm
- Top jaw interface: W-125-1
- Weight: 6.3 kg
技术细节
| Gewicht [kg] | 6.3 |
|---|
Lieferumfang
Konsolbacke beweglich