Palettenkupplungen für NSR
Palettenkupplungen
Pallet couplings as interface between the clamping pallet and robot module.
Description
Advantages – Your benefits
- Positioning via short taper
Very easy joining process at a repeat accuracy of < 0.005 mm - Low weight through the use of high-strength and hard-anodized aluminum alloy
For greatest payloads - Slim design
Loading is possible extremely close to the machine table.
Options and special information
- PKL mini 100
Pallet coupling with SPA 20 clamping pins for the use with the VERO-S NSR mini module with a load capacity up to 75 kg, and a pallet size of 200 x 200 mm. - PKL 160
Pallet coupling with SPA 40 clamping pins for the use with the VERO-S NSR module with a load capacity up to 300 kg, and a pallet size of 400 x 400 mm. - PKL maxi 220
Pallet coupling with SPA 80 clamping pins forthe use with the VERO-S NSR maxi module with a load capacity up to 1,000 kg, and a pallet size of 800 x 800 mm.