arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WEL HSK-A 50 Ø10x65 Illustrazione simile

WEL HSK-A 50 Ø10x65

WELDON Flächenspannfutter

Ident.-Nr. 263512

Auf Lager
WEL HSK-A 50 Ø10x65, Werkzeughalter
  • WELDON Flächenspannfutter
  • Baureihe: WELDON
  • Werkzeughalterschnittstelle: HSK-A 50
  • Spanndurchmesser: 10 mm
  • Auskraglänge: 65 mm
  • Rundlaufgenauigkeit: ≤ 0,003 mm gemessen vom Kegel zu D1
  • Wuchtgüte: G2,5 bei 25.000 1/min oder Umax < 1 gmm
Lieferumfang: Inklusive WELDON Spannschraube
Technology WELDON end mill holders
Series WELDON
Toolholder interface HSK-A 50
Toolholder standard DIN ISO 12164-1
Clamping diameter D1 10 mm
D2 [mm] 35.0
D6 [mm] 24.5
Projecting length L1 [mm]/[inch] 65 mm / 2.6"
L2 [mm] 41.0
L4 [mm] 39.0
G1 M10
Weight [kg] 0.65
Coolant-proof yes
Standard length yes

Version
For clamping tools with cylindrical shanks in accordance with DIN 1835B/6359HB

Run-out accuracy
≤ 0.003 mm measured from taper to D1

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Thread G1
G1 = thread for clamping screw

Data carriers
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Scope of delivery
Including WELDON clamping screw

Individual
Additional sizes and customized designs are available upon request