KOM HSK-A100 Ø40x160
Mandrins de fraisage combinés
ID 23001900
KOM HSK-A100 Ø40x160, Porte-outils
- Mandrins de fraisage combinés
- Gammes: Mandrins de fraisage combinés
- Interface de porte-outils: HSK-A 100
- Diamètre de serrage: 40 mm
- Filetage au diamètre de serrage: M20
- Longueur de projection: 160 mm
- Concentricité: ≤ 0,006 mm mesuré du cône à D1
- Qualité d'équilibrage: G2.5 à 25 000 tr/min ou Umax < 1 gmm
Détails techniques
Technology | Mandrins de fraisage combinés |
---|---|
Series | Mandrins de fraisage combinés |
Toolholder interface | HSK-A 100 |
Toolholder standard | DIN ISO 12164-1 |
Clamping diameter D1 | 40 mm |
Thread tightening bolt G | M20 |
D2 [mm] | 70 |
Projecting length L1 [mm]/[inch] | 160 mm / 6.3" |
L4 [mm] | 131 |
L11 [mm] | 41 |
L12 [mm] | 27 |
Weight [kg] | 6.31 |
Version
For mounting cutters with longitudinal or crosswise slot
Run-out accuracy
≤ 0.006 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Scope of delivery
Includes tightening bolt, drive ring, and feather key
Individual
Additional sizes and customized designs are available upon request