ROTA-G
Manual lathe chuck with quick jaw change
配有快换卡爪系统的通用型三卡爪手动卡盘,使操作安全性最大化
Description
Advantages – Your benefits
- Convenient jaw quick-change system
Minimizing set-up times and costs - Hardened and extremely rigid base body
Therefore a longer service life at highest precision. Even with maximum clamping force - Large through-hole
Machining all standard pipe diameters - High efficiency of the wedge bar system
Process-reliable clamping due to high clamping forces - High jaw quick-change repeat accuracy
No reboring of already machined jaws necessary - Visual safety devices
Maximum operating safety - Excellent clamping force/torque ratio
Perfect use of the machine performance - Straight serrated base jaws GBK are compatible to system “R“ (Reishauer)
Flexible clamping of small and large workpieces - Ergonomic, light safety spanner wrench
Ensures easy operation - Very easy handling
Optimal operator convenience - All sides of the functional parts are hardened and ground
High run-out and jaw change repeat accuracy
Options and special information
- Jaw quick-change chuck with straight serrated base jaw interface
The manual lathe chuck ROTA-G with jaw quick-change system is ideally suitable for a wide variety of clamping tasks, and can be adapted quickly and easily to any task. The wedge-bar system's high degree of efficiency ensures process-reliable clamping and consistently high clamping forces. The excellent clamping force speed ratio allows the perfect utilization of the machine output. - The jaw quick-change system of the manual lathe chuck ROTA-G significantly reduces set-up times, with the set-up process completed in less than 60 seconds. Due to the quick-change system, reboring the jaws is no longer necessary.