주변 온도는 그리퍼가 작동하는 공기 또는 직접적인 작동 환경의 온도를 나타냅니다(공작물 온도는 아니며, 이는 공작물 온도가 일반적으로 주변 온도보다 훨씬 높기 때문입니다). 또한 주변 온도가 130 °C를 초과하는 경우를 위한 특수 솔루션을 제공합니다. 귀사의 구체적인 프로세스 데이터를 바탕으로 사용 사례를 기꺼이 검토해 드리겠습니다.
The coolant tubes KMR from SCHUNK prevent contamination of the machine spindle and protect the sealing system. They are used for transferring the coolant and/or optimizing the internal coolant supply of HSK clamping devices. The coolant tubes allow for minimal, smooth-running angular movements of the coolant tube ±1°.
TOOLFIX Mono WMS-M is an assembly system for all standard machine interfaces. The toolholder is automatically secured when it is inserted into the adapter. Locking bolts and automatic snap-in can be used to find the ideal set-up position for ergonomic operation.
TOOLFIX Vario WMS-V is an assembly system for all standard machine interfaces. It has a quick-change lock for exchanging different tool adapters, allowing the user to use different types of adapters on a base body.
Locking bolts and automatic engagement can be used to find the ideal set-up position for ergonomic operation.
To ensure operational safety, it is recommended to check the clamping force regularly. SCHUNK offers fully mechanical clamping force testers for the most common interfaces. The operation is based on components which are linear adjustable in length and are positioned proportionally to the force. A force is associated with the alteration in length, it is displayed on a dial indicator.
The data carrier can be installed on all SCHUNK toolholders with SK, BT, HSK, and SCHUNK CAPTO mountings. It is used for data collection and clear classification of toolholders in a toolholder identification system. Energy and data that the data carrier requires are inductively coupled by the reading and writing head. The security of the data transmission is ensured by a plausibility test.
TENDO GZB-S sleeve remover for intermediate sleeves GZB-S Ø 12 to GZB-S Ø 32. For safe and easy removal of intermediate sleeves GZB-S from TENDO hydraulic expansion toolholders.
With the clamping force test shaft, the clamping function of the hydraulic expansion toolholders TENDO Silver, TENDO Platinum, TENDO Slim 4ax, TENDO Zero, TENDO ES, TENDO RLA, TENDO LSS and TENDO E compact can be tested quickly and easily. The clamping force test piece is inserted into the toolholder at least up to the minimum clamping depth and the clamping screw is turned as far as the stop. The clamping force is no longer sufficient if the test shaft can be pulled out of the TENDO hydraulic expansion toolholder with little effort using two fingers.
The TENDO E compact starter kit is a complete package consisting of a toolholder TENDO E compact Ø 20, five coolant-proof intermediate sleeves, a sleeve remover, and an actuation key. Optionally, the interfaces HSK-A 63, SK 40, JIS-BT 30, BT-DC 30, JIS-BT 40, BT-DC 40, CAT 40 or SCHUNK CAPTO C6 can be used. The intermediate sleeves are designed for clamping diameters Ø 6, Ø 8, Ø 10, Ø 12, and Ø 16.
The clamping device TRIBOS SVP-2 from SCHUNK can be used to clamp tools quickly and evenly by manual actuation. The desired clamping pressure can be build up precisely with the manual pump and the standard pressure indicator.
The clamping device TRIBOS SVP-2D from SCHUNK can be used to clamp tools quickly and evenly with adjustable pressure limitation. By using the appropriate reduction insert SRE, all TRIBOS systems can be clamped with the appropriate diameter.
With the TRIBOS SVP-5 clamping device from SCHUNK, tools are clamped in just a few seconds at the touch of a button. In combination with the scanner, the correct setting parameters are automatically adopted so that the TRIBOS toolholder is always clamped quickly and in a reliable process.
The newly developed clamping devices TRIBOS-Mini SVP and TRIBOS-RM SVP allow tool change in a matter of seconds. Attach the clamping device to TRIBOS-Mini or TRIBOS-RM, insert the tool, clamp to dead stop – finished! Due to the preset pressure, the tool is clamped quickly and process-reliably. This saves time and significantly reduces set-up costs.
The assembly device TRIBOS-RM/-Mini SVP is used for mounting the manual clamping devices TRIBOS-RM SVP and TRIBOS-Mini SVP at your workplace. This ensures quick and easy clamping.
A TRIBOS SRE reduction insert is an adapter for clamping SCHUNK polygonal toolholders TRIBOS-R. When exchanging tools, the operator combines the precision mounting with the appropriate TRIBOS SRE and inserts them together into the intended opening of the clamping device TRIBOS SVP.
A TRIBOS SRE reduction insert is an adapter for clamping SCHUNK polygonal toolholders TRIBOS-RM. When exchanging tools, the operator combines the precision mounting with the appropriate TRIBOS SRE and inserts them together into the intended opening of the clamping device TRIBOS SVP.
A TRIBOS-S SRE reduction insert is an adapter for clamping SCHUNK polygonal toolholders TRIBOS-S, as well as SCHUNK polygonal extensions TRIBOS SVL. When exchanging tools, the operator combines the precision mounting with the appropriate TRIBOS SRE and inserts them together into the intended opening of the clamping device TRIBOS SVP.
A TRIBOS SRE reduction insert is an adapter for clamping SCHUNK polygonal toolholders TRIBOS-Mini, as well as SCHUNK polygonal extensions TRIBOS-Mini SVL. When exchanging tools, the operator combines the precision mounting with the appropriate TRIBOS SRE and inserts them together into the intended opening of the clamping device TRIBOS SVP.
A reduction insert TRIBOS SRE SO is a laterally open adapter for clamping SCHUNK polygonal toolholders TRIBOS-R. When exchanging tools, the operator combines the precision mounting with the appropriate TRIBOS SRE and inserts them together into the intended opening of the clamping device TRIBOS SVP.
The TRIBOS SRE with side opening serves as an alternative for lateral insertion.
A TRIBOS SRE SO reduction insert is a laterally open adapter for clamping SCHUNK TRIBOS-RM polygonal toolholders. When exchanging tools, the operator combines the precision mounting with the appropriate TRIBOS SRE and inserts them together into the intended opening of the clamping device TRIBOS SVP. The TRIBOS SRE with side opening serves as an alternative for lateral insertion.
A TRIBOS SRE SO reduction insert is a laterally open adapter for clamping SCHUNK polygonal TRIBOS-S toolholders. When exchanging tools, the operator combines the precision mounting with the appropriate TRIBOS SRE and inserts them together into the intended opening of the clamping device TRIBOS SVP. The TRIBOS SRE with side opening serves as an alternative for lateral insertion.
The SINOclamp ring-shaped clamping key with freewheel technology is used for quick and safe clamping of all SINO-R expansion toolholders. The easy tool change minimizes set-up times and machine downtimes.
SINOmax sleeve remover for easy removal of the intermediate sleeves from the expansion toolholder. It is versatile in use and can also be used for hydraulic expansion toolholders.
ER collets according to DIN ISO 15488-B (ER/ESX) for clamping tools with a cylindrical shank. Suitable for all ER collet chucks. The run-out and repeat accuracy is 5 µm.
ER precision collets according to DIN ISO 15488-B (ER/ESX) for clamping tools with a cylindrical shank. Suitable for all ER precision collet chucks. The run-out and repeat accuracy is 2 µm.
For cleaning of clamping devices and automation of machine tools. The cleaning unit can be used in any machine, which provides compressed air or coolant supply via the tool mounting.