arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
CC Set ER 20 Illustration similar

CC Set ER 20

ER set of collets

ID 280222

现货供应
CC Set ER 20, ER set of collets
  • DIN ISO 15488-B (ER/ESX)
  • Number of ER collets: 12
  • For clamping diameter: Ø2 - 13
  • Run-out accuracy: ≤ 0,005 mm
For ER 20
For clamping diameter Ø2 - 13
D1 min. [mm] 2.0
D1 max. [mm] 13.0
Weight [kg] 0.775
Number of ER collets 12.0
ER collet standard DIN ISO 15488-B