arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
WZS GZB-S Ø20 Ø8 BJ Illustration similar

WZS GZB-S Ø20 Ø8 BJ

Intermediate sleeves for tool grinding toolholders

ID 207590

现货供应
WZS GZB-S Ø20 Ø8 BJ, Intermediate sleeves for tool grinding toolholders
  • With bayonet locking
  • Clamping diameter: 8 mm
  • Length: 59 mm
Technology Intermediate sleeves for tool grinding toolholders
Series WZS GZB-S Bayonet
Toolholder interface WZS GZB-S Ø 20 Bajonett
Clamping diameter D1 8 mm
D2 [mm] 20.0
D3 [mm] 22.0
L2 [mm] 50.0
L3 [mm] 3.0
L10 [mm] 5.0
Weight [kg] 0.1

Version
With bayonet locking

Individual
Additional sizes and customized designs are available upon request