arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Modifica la selezione del Paese per visualizzare le informazioni su prodotti, servizi e persone di contatto pertinenti per la tua sede.
Cambio rapido estensioni polari

Cambio rapido estensioni polari

Accessori per la tecnologia di serraggio magnetico standard
Pole extension quick change for increased flexibility in production through fast and tool-free positioning of the pole extensions.

Advantages – Your benefits

  • 100% compatible with all MAGNOS square pole magnetic chucks
    Can be retrofitted on all existing square pole magnetic chucks with a pole size of 50 x 50 mm
  • Tool-free positioning of the pole extensions by rotational movement
    Significantly reduced set-up time

Options and special information

  • QCS-NRS
    Pole extension quick change retrofit kit for mounting on square pole magnetic chucks.
  • PVB QCS
    Flexible pole extensions with pole extension quick change in square design. The pole extension rests against the workpiece.
  • PVF QCS
    Fixed pole extensions with pole extension quick change in square design.
  • QCS-GMS
    Mounting aid for easy alignment of the clamping plate and thus the direction of the pole extensions.