ER40 JIS-BT50x100
ER 콜릿 척
ID 23001325
ER40 JIS-BT50x100, 툴홀더
- ER 콜릿 척
- 시리즈: ER 콜릿 척
- 툴홀더 인터페이스: JIS-BT 50
- 투영 길이: 100 mm
- 흔들림 정확도: 2.5 x D에서 0.008mm 이하
- 밸런싱 등급: G2.5 @ 25,000 RPM 또는 Umax < 1 gmm
기술 세부 정보
| Technology | ER collet chucks |
|---|---|
| Series | ER collet chucks |
| Toolholder interface | JIS-BT 50 |
| Toolholder standard | DIN ISO 7388-2 JD/JF |
| ER clamping size | ER 40 |
| Min. clamping diameter D1 [mm] | 4.0 |
| Max. clamping diameter D1 [mm] | 26.0 |
| D2 [mm] | 63.0 |
| D3 [mm] | 63.0 |
| Projecting length L1 [mm]/[inch] | 100 mm / 3.9" |
| Projecting length L1 [mm] | 100.0 |
| L4 [mm] | 26.0 |
| L5 [mm] | 62.0 |
| Weight [kg] | 4.57 |
| Coolant-proof | yes |
Run-out accuracy
≤ 0.008 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ISO 7388 JD/JF
Bores for form JF are sealed for transport
Length-setting screw
Without adjustment screw for axial length adjustment
Scope of delivery
Includes clamping nut
Individual
Additional sizes and customized designs are available upon request