ROTA TB
Pneumatic 3-jaw power chuck
Questo prodotto è fuori produzione e non è più disponibile.
Scopri di più e mettiti in contatto qui.
Pneumatic 3-jaw power chuck with large through-hole
Descrizione
Advantages – Your benefits
- Precision wedge hook pneumatic chuck for top quality demands
Allows excellent machining results - Large through-hole
Machining all standard pipe diameters - High degree of efficiency of the wedge hook system
Process-reliable clamping due to high clamping forces - Optimized lubrication system
Consistently high clamping forces ensured - Monitoring of the opening and closing process
Process reliable operation of the lathe chuck - Pneumatic cylinder integrated in the chuck
Especially suited to lathes without a hydraulic cylinder - Perfectly suitable for lathes without hydraulic cylinder
Fast and easy changeover from manual lathe chucks - Air supply via a distributor ring
Very simple control of the chuck - High clamping forces at system pressure
Ensure process reliability during machining - All sides of the functional parts are hardened and ground
Ensures a long service life
Options and special information
- SCHUNK ROTA TB front-end chucks are equipped with an integrated pneumatic cylinder. Power transmission is carried out via the proven wedge hook system. The chuck contains an air supply system on the distributor ring. Therefore no rotary feed-throughs are necessary.
- Particularly on machines without hydraulic clamping cylinders, the ROTA TB and the manual lathe chucks can be easily exchanged.